Matching Products
Matching Products NEW
Tools
1
Hoods/Housings
85
Frames
20
Contact inserts
2
Part number: 09 14 001 4722
Han RJ45 module panel feed through, fem.
Han RJ45 module panel feed through, fem.

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® RJ45 module
Single module
Single module
Female
Rated current: ‌1 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
Part number: 09 14 001 4722
Han RJ45 module panel feed through, fem.
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Hoods/Housings
85
Frames
20
Contact inserts
2
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® RJ45 module
  • Size of the module Single module
  • Description of the module Single module
Version
  • Gender Female
  • Details Please order insert separately.
Technical characteristics
  • Rated current ‌ 1 A
  • Rated voltage 50 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 30 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
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
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 7 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140019508
  • ETIM EC002312
  • eCl@ss 27440207 Adapter for industrial connectors (module/contact insert)
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
Chapter Han-Eco®
Selection Guide Han-Modular®
Chapter Han-Modular®
Ethernet Portfolio Guide
Industrial Connectors Han®
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare