Matching Products
Matching Products NEW
Tools
1
Accessories
2
Part number: 20 82 400 0001
preLink 19" Patch panel HIFF
preLink 19" Patch panel HIFF

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Patch panel
Empty
Size: HIFF version
Notes
Compare
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 20 82 400 0001
preLink 19" Patch panel HIFF
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Accessories
2
Product Details
Identification
  • Category Connectors
  • Series preLink®
  • Element Patch panel
  • Specification Empty
Version
  • Size HIFF version
  • Fixing In 19“ racks acc. to IEC/DIN EN 60 297-3-100 (DIN 41 494-1)
  • Pack contents
    Screw set M5
    24 cable ties
    1x earth conductor 6 mm²
Technical characteristics
  • Transmission characteristics Cat. 6 Class E up to 250 MHz
  • Data rate ‌ 10 Gbit/s
  • Limiting temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP20
  • Vibration resistance 5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • Material (insert)
    Steel sheet
    Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications EN 45545-2
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 2,260 g
  • Country of origin Czechia
  • European customs tariff number 85177000
  • GTIN 5713140135703
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 01
preLink Selection Guide
HARTING Device Connectivity
Links
Whitepaper
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare