US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Operator Interfaces
...
Service interfaces
har
-port Service interfaces
RJ45
RJ45
Data transmission up to 10 Gbit/s
Filters
Category
Select a value
Reset filter
Connectors
44
Series
Select a value
Reset filter
har
-port
44
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
44
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
44
Colour (hood/housing)
Select a value
Reset filter
Black
21
Silver
22
White
1
Material flammability class acc. to UL 94
Select a value
Reset filter
V-2
21
PROFINET
Select a value
Reset filter
Yes
44
Fixing
Select a value
Reset filter
Screwable in cover plates
44
Approvals
Select a value
Reset filter
DNV GL
44
Unfortunately, no results were found for your search query
44 products
(of 44)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Shielding-descending
Material (hood/housing)-descending
Colour (hood/housing)-descending
Service interfaces
har-port RJ45 coupler Cat6A bk, 100 pcs.
Article. No: 09 45 452 1561 XL
RJ45
Fully shielded, 360° shielding contact
Cat. 6
A
Class E
A
up to 500 MHz
Connection type: Jack to jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 coupler Cat.6A white
Article. No: 09 45 452 1562
RJ45
Fully shielded, 360° shielding contact
Cat. 6
A
Class E
A
up to 500 MHz
Connection type: Jack to jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6A; PFT
Article. No: 09 45 452 1560
RJ45
Fully shielded, 360° shielding contact
Cat. 6
A
Class E
A
up to 500 MHz
Connection type: Jack to jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 coupler Cat.6A black
Article. No: 09 45 452 1561
RJ45
Fully shielded, 360° shielding contact
Cat. 6
A
Class E
A
up to 500 MHz
Connection type: Jack to jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,5m cable
Article. No: 09 45 452 1504
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.5 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 1,5m cable
Article. No: 09 45 452 1510
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 1.5 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 1,0m cable
Article. No: 09 45 452 1509
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 1 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,7m cable
Article. No: 09 45 452 1506
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.7 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,2m cable
Article. No: 09 45 452 1501
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.2 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,8m cable
Article. No: 09 45 452 1507
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.8 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,3m cable
Article. No: 09 45 452 1502
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.3 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 6,0m cable
Article. No: 09 45 452 1520
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 6 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,4m cable
Article. No: 09 45 452 1503
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.4 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,6m cable
Article. No: 09 45 452 1505
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.6 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 2,0m cable
Article. No: 09 45 452 1511
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 2 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 3,0m cable
Article. No: 09 45 452 1513
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 3 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,5m black
Article. No: 09 45 452 1534
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.5 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 1,5m black
Article. No: 09 45 452 1540
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 1.5 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 1m black
Article. No: 09 45 452 1539
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 1 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 2m black
Article. No: 09 45 452 1541
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 2 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 5,0m cable
Article. No: 09 45 452 1516
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 5 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 2,5m cable
Article. No: 09 45 452 1512
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 2.5 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 3m black
Article. No: 09 45 452 1543
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 3 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,3m black
Article. No: 09 45 452 1532
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.3 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,15m cable
Article. No: 09 45 452 1500
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.15 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,6m black
Article. No: 09 45 452 1535
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.6 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 10,0m cable
Article. No: 09 45 452 1518
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 10 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 5m black
Article. No: 09 45 452 1546
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 5 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 7,5m black
Article. No: 09 45 452 1547
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 7.5 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,2m black
Article. No: 09 45 452 1531
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.2 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Shielding - descending
Material (hood/housing) - descending
Colour (hood/housing) - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 44 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends