The configurator is not optimized for your screen resolution

To enable our configurator to provide complex solutions in simple, clear steps, a screen width of more than 1,000 px is required.

Dummy title

Dummy content
Industrial Connectors Han®: 
Adjust Hood
AssemblyJSON: {"addLabel":[],"characteristics":null,"view":{"type":"explosion"},"configid":"","assembly":[{"CS":"HOUSING","termination":"","fclass":"HOOD","parent":".","ref":"HOOD","file":"Dummy_Hood_B.prt","matnr":"","id":"1","position":""},{"CS":"HOOD","termination":"","fclass":"BASE","parent":"1","ref":"HOUSING","file":"Dummy_Housing_B.prt","matnr":"","id":"2","position":""}],"addComponent":[],"language":"en","cable":null,"export":[]}
  • Configure
  • Configure
Product List
  • Han High Temp 24B-HSM-DL-2xM32
    Han High Temp 24B-HSM-DL-2xM32
    19 62 824 0292

Contact information















Marked fields have to be filled in Submit