har-flexicon 7,50 TTSH-2 SAMPLE BK

Image is for illustration purposes only. Please refer to product description.

har-flexicon 7,50 TTSH-2 SAMPLE BK

Connector, PCB terminal block, Horizontal, PA / PPA, Black, PCB to cable, Screw termination, Rated current: 17.5A, Contacts: 2, Copper alloy, Tin plated

Part number:  14 02 022 1404 333

  • Category Connector
  • Series har-flexicon®
  • Element PCB terminal block
  • Specification Horizontal
  • Termination method Screw termination
  • Connection type PCB to cable
  • Number of contacts 2
  • Field of application for THR reflow soldering
  • Pack contents Sample
  • Conductor cross-section
    0.05 ... 2.5 mm² Solid
    0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve
    0.05 ... 2.5 mm² Stranded
    0.1 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
  • Conductor cross-section AWG 30 ... AWG 12
  • Contact rows 1
  • Contact spacing (termination side) 7.5 mm
  • Rated current 17.5 A
  • Rated voltage 400 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Limiting temperature -40 ... +110 °C
  • Stripping length 5.5 ... 6.5 mm
  • Tightening torque 0.5 ... 0.6 Nm
  • Size M3
  • Isolation group I (600 ≤ CTI)
  • Material (insert) PA / PPA
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Tin plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Packaging size 1
  • Net weight 3.24 g
  • Country of origin Italy
  • European customs tariff number 85366990
  • eCl@ss 27440402 PCB connector