har-flexicon 5,08 MTV-4 SAMPLE BK

Image is for illustration purposes only. Please refer to product description.

har-flexicon 5,08 MTV-4 SAMPLE BK

Connector, Header, Vertical, Rated current: 15 A, Contacts: 4, Copper alloy, Tin plated, Coding: Please order coding pins separately., PA / PPA, Black

Part number:  14 12 041 7001 333

  • Category Connector
  • Series har-flexicon®
  • Element Header
  • Specification Vertical
  • Connection type PCB to cable
  • Number of contacts 4
  • Coding Please order coding pins separately.
  • Field of application for THR reflow soldering
  • Pack contents 1 sample kit = 1 connector
  • Contact rows 1
  • Contact spacing (termination side) 5.08 mm
  • Rated current 15 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Limiting temperature -40 ... +110 °C
  • Isolation group I (600 ≤ CTI)
  • Material (insert) PA / PPA
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Tin plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 1
  • Net weight 7.15 g
  • Country of origin Italy
  • European customs tariff number 85366990
  • eCl@ss 27440402 PCB connector