har-flexicon 5,08 MTH-2 SAMPLE BK SL

Image is for illustration purposes only. Please refer to product description.

har-flexicon 5,08 MTH-2 SAMPLE BK SL

Connector, Header, Horizontal, PA / PPA, Black, PCB to cable, Rated current: 15A, Contacts: 2, Copper alloy, Tin plated, Coding: Please order coding pins separately., PCB fixing: With thread flange

Part number:  14 12 021 7006 333

  • Category Connector
  • Series har-flexicon®
  • Element Header
  • Specification Horizontal
  • Connection type PCB to cable
  • Number of contacts 2
  • Coding Please order coding pins separately.
  • PCB fixing With thread flange
  • Field of application for THR reflow soldering
  • Pack contents 1 sample kit = 1 connector
  • Contact rows 1
  • Contact spacing (termination side) 5.08 mm
  • Rated current 15 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Limiting temperature -40 ... +110 °C
  • Isolation group I (600 ≤ CTI)
  • Material (insert) PA / PPA
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Tin plated
  • Material flammability class acc. to UL 94 V-0
  • Packaging size 1
  • Net weight 1.66 g
  • Country of origin Italy
  • European customs tariff number 85366990