har-flexicon 5,00 TTPV-2 SAMPLE BK

Image is for illustration purposes only. Please refer to product description.

har-flexicon 5,00 TTPV-2 SAMPLE BK

Connector, PCB terminal block, Vertical, Push-in-spring-cage termination, Rated current: 12A, Contacts: 2, Copper alloy, Tin plated, PA / PPA, Black

Part number:  14 02 021 6101 333

  • Category Connector
  • Series har-flexicon®
  • Element PCB terminal block
  • Specification Vertical
  • Termination method Push-in-spring-cage termination
  • Connection type PCB to cable
  • Number of contacts 2
  • Field of application for THR reflow soldering
  • Pack contents 1 sample kit = 1 connector
  • Conductor cross-section
    0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve
    0.2 ... 2.5 mm² Stranded
    0.2 ... 2.5 mm² Solid
    0.5 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
  • Conductor cross-section AWG 30 ... AWG 12
  • Contact rows 1
  • Contact spacing (termination side) 5 mm
  • Rated current 12 A
  • Rated voltage 300 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Limiting temperature -40 ... +110 °C
  • Stripping length 10 mm
  • Isolation group I (600 ≤ CTI)
  • Material (insert) PA / PPA
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Tin plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Packaging size 1
  • Net weight 4.66 g
  • Country of origin Italy
  • European customs tariff number 85366990
  • eCl@ss 27440402 PCB connector