har-flexicon 3,50 TTSH-3 SAMPLE BK

Image is for illustration purposes only. Please refer to product description.

har-flexicon 3,50 TTSH-3 SAMPLE BK

Connector, PCB terminal block, Horizontal, Screw termination, Rated current: 12A, Contacts: 3, Copper alloy, Tin plated, PA / PPA, Black

Part number:  14 02 031 4402 333

  • Category Connector
  • Series har-flexicon®
  • Element PCB terminal block
  • Specification Horizontal
  • Termination method Screw termination
  • Connection type PCB to cable
  • Number of contacts 3
  • Field of application for THR reflow soldering
  • Pack contents Sample
  • Conductor cross-section
    0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve
    0.05 ... 1 mm² Stranded
    0.05 ... 1.5 mm² Solid
    0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve
  • Conductor cross-section AWG 28 ... AWG 16
  • Contact rows 1
  • Contact spacing (termination side) 3.5 mm
  • Rated current 12 A
  • Rated voltage 150 V
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Limiting temperature -40 ... +110 °C
  • Stripping length 5 ... 6 mm
  • Tightening torque 0.2 ... 0.25 Nm
  • Size M2
  • Isolation group I (600 ≤ CTI)
  • Material (insert) PA / PPA
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Tin plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Packaging size 1
  • Net weight 7.1 g
  • Country of origin Italy
  • European customs tariff number 85366990
  • eCl@ss 27440402 PCB connector