har-flex  strain relief  76pos

Image is for illustration purposes only. Please refer to product description.

har-flex strain relief 76pos

Strain reliefs, for female connectors, IDC insulation displacement termination, Thermoplastic, Black

Part number:  15 29 076 0503 000

  • Category Accessories
  • Series har-flex®
  • Type of accessory Strain reliefs
  • Description of the accessory
    for female connectors
    IDC insulation displacement termination
  • Number of contacts 76
  • Material (accessories) Thermoplastic
  • Colour (accessories) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 1
  • eCl@ss 27440292 Connector component (accessories)

Topics & Trends