This product is available upon request. Please contact your local HARTING subsidiary.
har-flex str f 9.05mm 14p PL1

Image is for illustration purposes only. Please refer to product description.

har-flex str f 9.05mm 14p PL1

Connector, Female connector, Reflow soldering termination (SMT), Contacts: 14, Straight, Copper alloy, Au over Pd/Ni, Mating side, Tin plated, Termination side, Performance level: 1, LCP

Part number:  15 22 014 2601 333

  • Category Connector
  • Series har-flex®
  • Element Female connector
  • Description of the contact Straight
  • Termination method Reflow soldering termination (SMT)
  • Connection type
    Mezzanine
    Motherboard to daughtercard
  • Number of contacts 14
  • Performance level 1
  • Pack contents Sample
  • Contact rows 2
  • Contact spacing (mating side) 1.27 mm
  • Stacking height 9.05 mm
  • Clearance distance ≥ 0.4 mm
  • Creepage distance ≥ 0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion and withdrawal force ≈ 7 N
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Material (insert) LCP
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Tin plated Termination side
    Au over Pd/Ni Mating side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 1
  • eCl@ss 27440402 PCB connector