This product is available upon request. Please contact your local HARTING subsidiary.
har-flex IDC fem w/st-rel 16pos PLS4

Image is for illustration purposes only. Please refer to product description.

har-flex IDC fem w/st-rel 16pos PLS4

Connector, Female connector, LCP, PCB to cable, IDC insulation displacement termination, Contacts: 16, Straight, Copper alloy, Au over Pd/Ni, Mating side, Tin plated, Termination side, Performance level: 1, NM 30 (S4)

Part number:  15 29 016 5502 000

  • Category Connector
  • Series har-flex®
  • Element Female connector
  • Description of the contact Straight
  • Termination method IDC insulation displacement termination
  • Connection type PCB to cable
  • Number of contacts 16
  • Performance level
    1
    NM 30 (S4)
  • Strain relief With strain relief clamp
  • Contact rows 2
  • Clearance distance ≥ 0.35 mm
  • Creepage distance ≥ 0.35 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Insertion and withdrawal force ≈ 8 N
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Material (insert) LCP
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Tin plated Termination side
    Au over Pd/Ni Mating side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 1
  • eCl@ss 27440402 PCB connector