This product is available upon request. Please contact your local HARTING subsidiary.

Image is for illustration purposes only. Please refer to product description.
har-flex IDC fem 90pos PL1
Connectors, Female connector, IDC insulation displacement termination, Contacts: 90, Straight, Copper alloy, Au over Pd/Ni, Mating side, Tin plated, Termination side, Performance level: 1, Liquid crystal polymer (LCP)
Part number: 15 29 090 2501 000
Go to:
- Category Connectors
- Series har-flex®
- Identification Signal
- Element Female connector
- Description of the contact Straight
- Termination method IDC insulation displacement termination
- Connection type PCB to cable
- Number of contacts 90
- Performance level 1
- Conductor cross-section AWG 30
- Contact rows 2
- Clearance distance ≥0.35 mm for stranded wires ≥0.4 mm
- Creepage distance ≥0.35 mm for stranded wires ≥0.4 mm
- Insulation resistance >109 Ω
- Contact resistance < 25 mΩ
- Insertion and withdrawal force ≈ 45 N
- Mating cycles ≥ 500
- Test voltage Ur.m.s. 0.5 kV
- Isolation group IIIa (175 ≤ CTI < 400)
- Material (insert) Liquid crystal polymer (LCP)
- Material (contacts) Copper alloy
-
Surface (contacts)
Au over Pd/Ni Mating sideTin plated Termination side
- Material flammability class acc. to UL 94 V-0
- RoHS compliant
- ELV status compliant
- China RoHS e
- REACH Annex XVII substances No
- REACH ANNEX XIV substances No
- REACH SVHC substances No
-
UL / CSA
UL 1977 ECBT2.E102079CSA-C22.2 No. 182.3 ECBT8.E102079
- Packaging size 1
- eCl@ss 27460201 PCB connector (board connector)
- Data sheet
- Type sheet
- CAD data 3D