This product is available upon request. Please contact your local HARTING subsidiary.
har-flex IDC fem  82pos PL1

Image is for illustration purposes only. Please refer to product description.

har-flex IDC fem 82pos PL1

Connectors, Female connector, IDC insulation displacement termination, Contacts: 82, Straight, Copper alloy, Au over Pd/Ni, Mating side, Tin plated, Termination side, Performance level: 1, Liquid crystal polymer (LCP)

Part number:  15 29 082 2501 000

  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Female connector
  • Description of the contact Straight
  • Termination method IDC insulation displacement termination
  • Connection type PCB to cable
  • Number of contacts 82
  • Conductor cross-section AWG 30
  • Contact rows 2
  • Contact spacing (termination side) 0.635 mm
  • Contact spacing (mating side) 1.27 mm
  • Clearance distance ≥0.35 mm for stranded wires ≥0.4 mm
  • Creepage distance ≥0.35 mm for stranded wires ≥0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Insertion and withdrawal force ≈ 41 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 1
  • eCl@ss 27460201 PCB connector (board connector)

Topics & Trends