Matching Products
Matching Products NEW
Combinables
4
Part number: 15 72 208 2601 000
har-flex Hybrid M str 2+8 SMT PL1 280pcs
har-flex Hybrid M str 2+8 SMT PL1 280pcs

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male connector
Reflow soldering termination (SMT)
Rated current: ‌20 A
Contacts: 10
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Black
Notes
Compare
Free Sample
Part number: 15 72 208 2601 000
har-flex Hybrid M str 2+8 SMT PL1 280pcs
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Product Details
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Hybrid
  • Element Male connector
  • Description of the contact Straight
Version
  • Termination method Reflow soldering termination (SMT)
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 10
  • Number of signal contacts 8
  • Number of power contacts 2
  • Pack contents 280 pieces on reel
Technical characteristics
  • Contact spacing (termination side)
    1.27 mm
    2.54 mm
  • Contact spacing (mating side)
    1.27 mm
    2.54 mm
  • Stacking height 3.25 mm
  • Rated current ‌ 20 A
  • Rated voltage
    ‌ 50 V AC
    ‌ 120 V DC
  • Rated voltage acc. to IEC 60664-1
  • Rated impulse voltage 1.5 kV
  • Pollution degree 2
  • Clearance distance
    ≥0.4 mm Signal contacts
    ≥1.74 mm Power contacts
    ≥1.11 mm Signal to power contacts
  • Creepage distance
    ≥0.4 mm PCB: Signal contacts
    ≥1.74 mm PCB: Power contacts
    ≥1.11 mm PCB: Signal to power contacts
    ≥0.4 mm Connector: Signal contacts
    ≥1.89 mm Connector: Power contacts
    ≥1.94 mm Connector: Signal to power contacts
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s.
    0.5 kV Signal
    1.39 kV Signal / Power
    1.39 kV Power / Power
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
  • Process Sensitivity Level (PSL) R0 acc. to ECA/IPC/JEDEC J-STD-020D
  • Coplanarity of contacts ‌ 0.12 mm
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 1,300 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140204805
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Selection Guide for Mezzanine Applications
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare