Matching Products
Matching Products NEW
Part number: 15 03 020 2001 000
har-flex HD-Card Edge 20p PL1 200pcs
har-flex HD-Card Edge 20p PL1 200pcs

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Reflow soldering termination (SMT)
Contacts: 20
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Black
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 15 03 020 2001 000
har-flex HD-Card Edge 20p PL1 200pcs
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series har-flex®
  • Identification HD-Card Edge
  • Element Connector
Version
  • Termination method Reflow soldering termination (SMT)
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 20
  • Pack contents 200 pieces on reel
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 0.8 mm
  • Contact spacing (mating side) 0.8 mm
  • Data rate ‌ 25 Gbit/s
  • Clearance distance
    ≥0.2 mm Backplane
    ≥0.53 mm Connector
    ≥0.1 mm Daughtercard
  • Creepage distance
    ≥0.2 mm Backplane
    ≥0.53 mm Connector
    ≥0.1 mm Daughtercard
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 15 N
  • Withdrawal force ≥ 4 N
  • Performance level 1
  • Mating cycles ≥ 200
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
  • Process Sensitivity Level (PSL) R0 acc. to ECA/IPC/JEDEC J-STD-020D
  • Coplanarity of contacts ≤ 0.1 mm
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 0.001 kg
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140205475
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Selection Guide for Mezzanine Applications
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare