This product is available upon request. Please contact your local HARTING subsidiary.
har-flex HD-CE 80 w/o hold PL1 Sample

Image is for illustration purposes only. Please refer to product description.

har-flex HD-CE 80 w/o hold PL1 Sample

Connectors, Connector, Reflow soldering termination (SMT), Contacts: 80, Copper alloy, Au over Pd/Ni, Mating side, Tin plated, Termination side, Performance level: 1, Liquid crystal polymer (LCP), Black

Part number:  15 04 080 2001 333

  • Category Connectors
  • Series har-flex®
  • Identification HD-Card Edge
  • Element Connector
  • Termination method Reflow soldering termination (SMT)
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 80
  • Pack contents Sample
  • Contact rows 2
  • Contact spacing (termination side) 0.8 mm
  • Data rate ‌ 25 Gbit/s
  • Clearance distance
    ≥0.2 mm Backplane
    ≥0.53 mm Connector
    ≥0.1 mm Daughtercard
  • Creepage distance
    ≥0.2 mm Backplane
    ≥0.53 mm Connector
    ≥0.1 mm Daughtercard
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 55 N
  • Withdrawal force ≥ 16 N
  • Performance level 1
  • Mating cycles ≥ 200
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
  • Process Sensitivity Level (PSL) R0 acc. to ECA/IPC/JEDEC J-STD-020D
  • Coplanarity of contacts ≤ 0.13 mm
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Pd/Ni Mating side
    Tin plated Termination side
  • Material flammability class acc. to UL 94 V-0
  • Packaging size 1
  • Country of origin China
  • eCl@ss 27460201 PCB connector (board connector)

Topics & Trends