Matching Products
Matching Products NEW
Combinables
1
Tools
1
Part number: 17 79 000 0015
har-bus HM coding m RAL5007 brill.blue
har-bus HM coding m RAL5007 brill.blue

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding element
for male connectors, for CPCI, 5.0 V
Thermoplastic
RAL 5007 (brilliant blue)
Notes
Compare
Part number: 17 79 000 0015
har-bus HM coding m RAL5007 brill.blue
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
1
Product Details
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Coding element
  • Description of the accessory
    for male connectors
    for CPCI, 5.0 V
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 5007 (brilliant blue)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Antimony trioxide
Commercial data
  • Packaging size 500
  • Net weight 0.2 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140122673
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 11
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare