Matching Products
Matching Products NEW
Tools
1
Part number: 17 70 000 8003
har-bus HM Shroud Type AB25 PCB 3.2mm
har-bus HM Shroud Type AB25 PCB 3.2mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pin shroud
Type AB, 25 positions
Thermoplastic
Notes
Compare
Part number: 17 70 000 8003
har-bus HM Shroud Type AB25 PCB 3.2mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Product Details
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Pin shroud
  • Description of the accessory
    Type AB
    25 positions
Technical characteristics
  • PCB thickness ‌3.2 mm ±0.4 ‌
Material properties
  • Material (accessories) Thermoplastic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Antimony trioxide
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 20
  • Net weight 4.72 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140122604
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 11
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare