myHARTING Login
Конфигураторы
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Operator interfaces
Interface connectors
Circular connectors
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Загрузить каталоги
Загрузить чертежи ePLAN
Загрузить чертежи Zuken E3series
Канал HARTING на YouTube
Product Data Manager (only eng.)
Repairservice
Добавить в Избранное
Удалить из списка избранных компонентов
Matching Products
Matching Products
НОВИНКА
Combinables
6
Tools
3
Accessories
1
данные отсутствуют
eShop
Conectividad de dispositivos
Conectores de placas de circuitos impresos
...
Conectores de placa a placa de circuitos
Terminación de placa madre a tarjeta hija
17 25 095 2102
Артикул: 17 25 095 2102
har-bus HM Federl. Typ-B19, m. Schirmbl.
Общий вид. Подробная информация - см. описание компонента.
Properties Overview
Розетка
Подключение запрессовкой
Номинальный ток: 1 A
Контакты: 95
Угловой
Медный сплав
Благородный металл поверх Ni Сторона соединения, Ni Сторона подключения
Уровень исполнения: 2
Термопластичная смола, армированная стекловолокном
Бежевый
Примечания
Compare
НОВИНКА
Derating tool
Free Sample
Артикул: 17 25 095 2102
har-bus HM Federl. Typ-B19, m. Schirmbl.
Примечания
Compare
НОВИНКА
Derating tool
Free Sample
All functionalities, price and availability after
sign in
.
Добавить в Избранное
Удалить из списка избранных компонентов
Distributors
E-Mail Inquiry
Matching Products
НОВИНКА
Combinables
6
Tools
3
Accessories
1
данные отсутствуют
Обзор
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Информация о компоненте
Identification
Category
Connectors
Series
har-
bus
®
HM
Identification
Type AB19
Element
Female connector
Description of the contact
Angled
Version
Termination method
Press-in termination
Shielding
With upper shield
Connection type
Motherboard to daughtercard
Number of contacts
95
Field of application
CompactPCI Position J3
VME Position P0
Pack contents
Tube
Technical characteristics
Contact rows
7
Contact spacing (termination side)
2 mm
Contact spacing (mating side)
2 mm
Rated current
1 A
Data rate
≤ 2,500 Mbit/s
Insulation resistance
>10
9
Ω
Contact resistance
≤ 20 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 71.25 N
Withdrawal force
≥ 14.25 N
Performance level
2
Test voltage U
r.m.s.
0.75 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
≥1.4 mm
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Colour (insert)
Beige
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni Mating side
Ni Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Antimony trioxide
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
Packaging size
13
Net weight
1 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140122079
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
UNSPSC 24.0
39121415
Downloads
Документация для загрузки
Documentation
Type Sheet
Показать информацию
Скрыть информацию
Download Settings
PDF
CGM
DXF
Загрузить
Показать информацию
Скрыть информацию
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Показать информацию
Скрыть информацию
Download Settings
PDF (Английский)
Загрузить
Показать информацию
Скрыть информацию
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Показать информацию
Скрыть информацию
Download Settings
STEP
JT
Загрузить
Показать информацию
Скрыть информацию
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
PCB Multi ECAD Data
Показать информацию
Скрыть информацию
Загрузить
Показать информацию
Скрыть информацию
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Further Documents
Fire Protection
Download Settings
PDF (Английский)
Загрузить
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
Показать информацию
Скрыть информацию
Download Settings
AAS
Загрузить
Показать информацию
Скрыть информацию
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity - Chapter 11
Загрузить
HARTING Device Connectivity
Загрузить
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Закрыть
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare