Matching Products
Matching Products NEW
Tools
1
Part number: 17 70 000 7002
har-bus HM Shroud Type AB22 PCB 2.4mm
har-bus HM Shroud Type AB22 PCB 2.4mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pin shroud
Type AB, 22 positions
Thermoplastic
Notes
Compare
Part number: 17 70 000 7002
har-bus HM Shroud Type AB22 PCB 2.4mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Product Details
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Pin shroud
  • Description of the accessory
    Type AB
    22 positions
Technical characteristics
  • PCB thickness ‌2.4 mm ±0.4 ‌
Material properties
  • Material (accessories) Thermoplastic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 20
  • Net weight 3.576 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140122550
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 11
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare