Matching Products
Matching Products NEW
System Cables
71
Part number: 09 07 006 3010 0
har-SAB M8/10/3p M12/12p
har-SAB M8/10/3p M12/12p

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Distribution boxes
Master cable M12, 12 poles, With LED green/yellow
Number of contacts: 3
Total number of ports: 10
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 07 006 3010 0
har-SAB M8/10/3p M12/12p
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
System Cables
71
Product Details
Identification
  • Series Circular connectors M8
  • Element Distribution boxes
  • Specification
    Master cable M12, 12 poles
    With LED green/yellow
Version
  • Total number of ports 10
  • Number of contacts 3
Technical characteristics
  • Rated current ‌ 1 A
  • Rated voltage 10 V DC
  • Limiting temperature -25 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Number of channels per port 2
  • Circuit logic PNP
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 142 g
  • Country of origin Germany
  • European customs tariff number 85371098
  • ETIM EC002585
  • eCl@ss 27440108 Passive Sensor-Actuator-Interface (with cable)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare