Matching Products
Matching Products NEW
Successor Products
3
System Cables
71
Part number: 09 07 001 3010 0
har-SAB M8/10/3p PAC 10m
har-SAB M8/10/3p PAC 10m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Distribution boxes
Pre-assembled master cable, With LED green/yellow
Number of contacts: 3
Total number of ports: 10
Notes
Compare
This product is not orderable anymore. You can use the successor 090700120101.
Part number: 09 07 001 3010 0
har-SAB M8/10/3p PAC 10m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
3
System Cables
71
Product Details
Identification
  • Series Circular connectors M8
  • Element Distribution boxes
  • Specification
    Pre-assembled master cable
    With LED green/yellow
Version
  • Cable length 10 m
  • Total number of ports 10
  • Number of contacts 3
Technical characteristics
  • Rated current ‌ 6 A
  • Rated voltage 10 V DC
  • Limiting temperature -25 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Number of channels per port 2
  • Circuit logic PNP
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Germany
  • European customs tariff number 85371098
  • ETIM EC002585
  • eCl@ss 27440108 Passive Sensor-Actuator-Interface (with cable)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare