Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 99 000 0251
CRIMPING HEAD CONTACT ON REEL FC3
CRIMPING HEAD CONTACT ON REEL FC3

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimping head
for bandoliered contacts, FC 3
Conductor cross-section: 0.5 ... 1.5 mm²
Notes
Compare
This product is not orderable anymore. You can use the successor 09980005000.
Part number: 09 99 000 0251
CRIMPING HEAD CONTACT ON REEL FC3
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category Tools
  • Series DIN 41612
  • Type of tool Crimping head
  • Description of the tool
    for bandoliered contacts
    FC 3
Technical characteristics
  • Conductor cross-section 0.5 ... 1.5 mm²
Commercial data
  • Packaging size 1
  • Net weight 1,743 g
  • Country of origin Germany
  • European customs tariff number 82073010
  • GTIN 5713140106116
  • ETIM EC001282
  • eCl@ss 21043852 Insert for crimp tool
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
Connectors DIN 41 612 - Chapter 30
HARTING Device Connectivity - Chapter 20
Connectors DIN 41 612
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare