Matching Products
Matching Products NEW
Part number: 10 22 600 0002
Han-Yellock 60 kit, Modular, straight
Han-Yellock 60 kit, Modular, straight

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector sets
for 4 modules
Bulkhead mounted housing, Carrier hood, Shell
Size: Han-Yellock® 60
Top entry
1x M32
Clamping range: 13 ... 25 mm
Notes
Compare
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 10 22 600 0002
Han-Yellock 60 kit, Modular, straight
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connector sets
  • Series Han-Yellock®
  • Specification for 4 modules
  • Type of hood/housing
    Bulkhead mounted housing
    Carrier hood
    Shell
Version
  • Size Han-Yellock® 60
  • Version Top entry
  • Cable entry 1x M32
  • Details Please order moduls separately.
Technical characteristics
  • Clamping range 13 ... 25 mm
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
    Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Commercial data
  • Packaging size 1
  • Net weight 713.5 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140189812
  • ETIM EC002636
  • eCl@ss 27440113 Rectangular connectors (set)
Documentation
Product Declaration

Show information

Download Settings

Show information

Engineering Data
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare