US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
Mein Account
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
About The Industrial Internet of Things
FlexiMon: Intelligent, Modular, and Adaptive Production
Industrial connectors Han®
Board connectors
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
D-Sub PCB connectors
System cabling
Customized Solutions
Industrial Ethernet Switches
Current measurement
Tools
3D-MID expertise
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Solenoid systems
Checkout & Vending-Machines
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food Processing and Packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Broadcast & Entertainment
Trends
Trends Overview
Trends in Connectivity Playbook
Digitalization
Modularization
Miniaturization
News Center
News Center Overview
Company
Press Release News
Product News
Events
Events Overview
APTA Expo
Technology Newsletter tec.News
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminar HARTING Experts Camp
Service
Service Overview
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
US Authorized Distributors
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
Our Case Studies
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Whistleblower System
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
eShop News
Han
®
F+B
All Products
Sort by:
New products - ascending
Part number - ascending
Part number - descending
New products
Inserts
Han F+B 5E SMC MI SCT 0,75 - 2,5 mm²
Article. No:09 15 505 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Contacts: 5
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Inserts
Han F+B 5E SMC FI SCT 0,75 - 2,5 mm²
Article. No:09 15 505 2701
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Contacts: 5
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Inserts
Han F+B 17D SMC MI CRT
Article. No:09 15 517 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Contacts: 17
Conductor cross-section: 0.14 ... 2.5 mm²
Inserts
Han F+B 17D SMC FI CRT
Article. No:09 15 517 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Contacts: 17
Conductor cross-section: 0.14 ... 2.5 mm²
Info
Error occurred while adding to shopping cart.
0
Compare
Product Videos
Topics & Trends