US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Industrial Ethernet solutions
Board connectors
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
D-Sub PCB connectors
System cabling
Customized Solutions
Industrial Ethernet Switches
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Checkout & Vending-Machines
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Events Overview
APTA Expo
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
Our Case Studies
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Whistleblower System
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
eShop News
HARTING UIC 558
Subcategories
Connector sets
Hoods/Housings
Inserts
Contacts
Accessories
Cable glands
All Products
Sort by:
New products - ascending
Part number - ascending
Part number - descending
New products
Crimp contact
UIC558-MC-CRT-0.75-1.0 mm²/18 AWG-AG
Article. No: 09 58 000 6105
Operating current: 10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-FC-CRT-0.75-1.0 mm²/18 AWG-AG
Article. No: 09 58 000 6205
Operating current: 10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-MC-CRT-0.75 mm²/ 18 AWG-AU
Article. No: 09 58 000 6305
Operating current: 10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-FC-CRT-0.75 mm²/ 18 AWG-AU
Article. No: 09 58 000 6405
Operating current: 10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-MC-CRT-0.75 mm²/18 AWG-NI
Article. No: 09 58 000 6505
Operating current: 10 A
Male
Copper alloy
Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-FC-CRT-0.75 mm²/ 18 AWG-NI
Article. No: 09 58 000 6605
Operating current: 10 A
Female
Copper alloy
Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UIC558-HBM/CM-13PIN
Article. No: 09 58 001 0301
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 7035 (light grey)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UIC558-HBM/CM-18PIN
Article. No: 09 58 001 0302
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 7035 (light grey)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UIC558-HBM/CM-22PIN
Article. No: 09 58 001 0303
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 7035 (light grey)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Hood
UIC558-HTE-13PIN-PG21
Article. No: 09 58 001 1440
Top entry
1x Pg 29
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
Black
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Hood
UIC558-HTE-18PIN-PG21
Article. No: 09 58 001 1441
With integrated cable gland
Top entry
1x Integrated
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
Black
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Hood
UIC558-HTE-22PIN-PG21
Article. No: 09 58 001 1442
Top entry
1x Pg 29
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
Black
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Cable gland
UIC558-CGM-P-PG21
Article. No: 09 58 001 9901
Pg 21
Clamping range: 12.9 ... 18.5 mm
IP69K mated condition
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-NI-CGM
Article. No: 09 58 013 1001
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-NI-CND
Article. No: 09 58 013 1002
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN SOCKET KIT-FC-NI
Article. No: 09 58 013 1003
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-AU-CGM
Article. No: 09 58 013 1011
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-AU-CND
Article. No: 09 58 013 1012
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN SOCKET KIT-FC-AU
Article. No: 09 58 013 1013
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN SOCKET DUMMY KIT
Article. No: 09 58 013 1014
Dummy kit
Female
Crimp termination
Polyamide (PA)
Black
Aluminium die-cast, Corrosion resistant
Degree of protection: IP69K mated condition, IP67 unmated condition & cover closed
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-AG-CGM
Article. No: 09 58 013 1021
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-AG-CND
Article. No: 09 58 013 1022
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN SOCKET KIT-FC-AG
Article. No: 09 58 013 1023
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Inserts
UIC558-13PIN-MI-CRT
Article. No: 09 58 013 3001
Crimp termination
Male
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 13
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Inserts
UIC558 13PIN-FI-CRT
Article. No: 09 58 013 3101
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 13
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-NI-CGM
Article. No: 09 58 018 1001
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-NI-CND
Article. No: 09 58 018 1002
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN SOCKET KIT-FC-NI
Article. No: 09 58 018 1003
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-AU-CGM
Article. No: 09 58 018 1011
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-AU-CND
Article. No: 09 58 018 1012
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
0
Compare
Product Videos
Topics & Trends