Product-Finder (7 Products)
Product-Finder
7 of 7 Products filtered
  • Nominal current

Current sensors

All Products

Add to product comparison
Remove from product comparison
Current Sensor HCME 500A-0-00-CPA-0
eShop News Current Sensor HCME 500A-0-00-CPA-0 20 32 050 0201
Add to product comparison
Remove from product comparison
Current Sensor HCME 600A-0-00-CPA-0
eShop News Current Sensor HCME 600A-0-00-CPA-0 20 32 060 0201
Add to product comparison
Remove from product comparison
Current Sensor HCME 850A-0-00-CPA-0
eShop News Current Sensor HCME 850A-0-00-CPA-0 20 32 085 0201
Add to product comparison
Remove from product comparison
Current Sensor HCME 1000A-0-00-CPA-0
eShop News Current Sensor HCME 1000A-0-00-CPA-0 20 32 100 0201
Add to product comparison
Remove from product comparison
Current Sensor HCME 1500A-0-00-CPA-0
eShop News Current Sensor HCME 1500A-0-00-CPA-0 20 32 150 0201
Add to product comparison
Remove from product comparison
Current Sensor HCME 2000A-0-00-CPA-0
eShop News Current Sensor HCME 2000A-0-00-CPA-0 20 32 200 0201
Add to product comparison
Remove from product comparison
Current Sensor HCME 2500A-0-00-CPA-0
eShop News Current Sensor HCME 2500A-0-00-CPA-0 20 32 250 0201
0
Compare products