Matching Products
Matching Products NEW
Part number: 20 95 300 0007
Wall mounting kit
Wall mounting kit

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Wall mounting kit
Ha-VIS RF-R300
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 95 300 0007
Wall mounting kit
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Type of accessory Wall mounting kit
  • Description of the accessory Ha-VIS RF-R300
Material properties
  • Material (accessories) Stainless steel
  • Length 132 mm
  • Width 85 mm
  • Height 37.5 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 164.1 g
  • Country of origin Germany
  • European customs tariff number 73269098
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare