USB 3.0 PFT A plug - A HIFF jack 0,25m

Image is for illustration purposes only. Please refer to product description.

USB 3.0 PFT A plug - A HIFF jack 0,25m

Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.25 m, Diameter: 6.2 mm

Part number:  09 45 545 1936

  • Category System cabling
  • Series USB
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    IP20 USB 3.0
    Type A Connector
  • Connector 2
    HIFF USB 3.0
    Type A Female
  • Type of cable Copper cable (round)
  • Cable length 0.25 m
  • Shielding Shielded
  • Number of cores 8
  • Core structure
    4x AWG 26/7
    2x AWG 28/7
    2x AWG 22/7
  • Rated current ‌ 1.5 A
  • Rated voltage 30 V DC
  • Data rate ‌ 5 Gbit/s
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 30 mΩ
  • Limiting temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 6.2 mm
  • Test voltage Ur.m.s.
    0.5 kV (contact-contact)
    0.5 kV (contact-ground)
  • Impedance ‌90 Ω ±15 %
  • Material (cable) PVC
  • Colour (cable) Black
  • Specifications IEC 61076-3-106 Variant 4 (V4)
  • Packaging size 1
  • Country of origin Malaysia
  • European customs tariff number 85444290
  • eCl@ss 27060390 Ready-made data cable (unspecified)

Topics & Trends