(Autologout in 29 Min 12 Sek)
USB 2.0 PFT B plug - A HIFF jack 5,0m

Image is for illustration purposes only. Please refer to product description.

USB 2.0 PFT B plug - A HIFF jack 5,0m

Part number:  09 45 545 1965

  • Category Cable
  • Series USB
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING PushPull USB
  • Connector 2 A HIFF Female
  • Type of cable Copper cable (round)
  • Number of cores 4
  • Core structure 4 wires
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable length 5 m
  • Colour (cable) Black
  • Net weight 244.6 g
  • RoHS compliant