null Typ-2 Ladesteckdose HARTING | HARTING Technology Group
Matching Products
Matching Products NEW
Part number: 61 13 213 0371
Typ-2 Ladesteckdose HARTING
Typ-2 Ladesteckdose HARTING

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Mode 3
Charging socket
Type 2, with motorised locking
Notes
Compare
All functionalities, price and availability after sign in.
Part number: 61 13 213 0371
Typ-2 Ladesteckdose HARTING
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Element Charging socket
  • Specification
    Type 2
    with motorised locking
  • Charging mode Mode 3
Version
  • Termination method Crimp termination
  • Core structure 5x 6 mm² + 2x 0.75 mm²
  • Number of phases 3
  • Number of contacts 7
  • Number of signal contacts 2
  • Number of power contacts 5
  • Contact configuration
    Signal: CP, PP
    Power: L1, L2, L3, N, PE
  • Fixing
    Fixing hole 4x 7 mm
    for front mounting
Technical characteristics
  • Rated current (signal) 2 A
  • Rated voltage (signal) 30 V
  • Rated current (power) 32 A
  • Rated voltage (power) 480 V
  • Type of current AC
  • Charging power ‌ 22 kW
  • Ambient temperature
    -30 ... +50 °C in operation
    -40 ... +80 °C storage/transport
  • Insertion force < 100 N
  • Withdrawal force < 100 N
  • Mating cycles ≥ 10,000
  • Degree of protection acc. to IEC 60529
    IP44 mated condition
    IP55 Closed
  • Impact resistance level IK08
  • Conductor length ‌ 70 cm
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) Black
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5f394173-aed3-4678-8301-1b0286677251
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications IEC 62196-2
  • Approvals UKCA
  • CE Yes
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27144792 Charging components E-Mobility (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING News 2021
We care for your feedback.
How do you like our redesigned product page?
0
Compare
Compare products
Compare