Matching Products
Matching Products NEW
Part number: 20 88 641 1300
Systemkab.Han-Q4/2 Ku.4qmm Sti+Bu 30m
Systemkab.Han-Q4/2 Ku.4qmm Sti+Bu 30m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 30 m
Notes
Compare
Part number: 20 88 641 1300
Systemkab.Han-Q4/2 Ku.4qmm Sti+Bu 30m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series Han® Q
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 Han® Q 4/2
  • Connector 2 Han® Q 4/2
  • Type of cable Copper cable (round)
Version
  • Cable length 30 m
  • Number of cores 6
  • Core structure 4/2x 4 mm²
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
    Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications
    EN 50525-2-51
    IEC 60228
Commercial data
  • Packaging size 1
  • Net weight 8,911 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140244580
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare