SEK
  • 6 to 64 poles
  • Contact spacing 2.54 mm
  • UL listed
  • With strain relief
  • Polarisation key
Filters
  • Type of cable
    Select a value Reset filter
    • Copper cable (flat)
      6
  • Element
    Select a value Reset filter
    • Cable assemblies
      6
  • Specification
    Select a value Reset filter
    • Pre-assembled on both sides
      6
  • Number of cores
    Select a value Reset filter
    • 10
      4
    • 20
      2
  • Core structure
    Select a value Reset filter
    • AWG 28/7
      6
  • Cable length
    Select a value Reset filter
    • 0.1 m
      1
    • 0.2 m
      1
    • 0.5 m
      1
    • 1 m
      2
    • 1.5 m
      1
Compare
0
Sort by
Filters
0

Topics & Trends