HARTING T1 Industrial
  • Internationally standardised mating face acc. to IEC 63171-6
  • For the construction of future-proof and standardised Single Pair Ethernet (SPE) communication networks with standardised cabling according to ISO / IEC 11801 and TIA 42
  • Designed for industrial applications up to M3I3C3E3 environmental conditions
  • Meets all IEEE 802.3 requirements for SPE
  • Robust industrial design with 360° shielding, locking lever protection and high mating cycles
Filters
  • Type of cable
    Select a value Reset filter
    • Copper cable (round)
      80
  • Element
    Select a value Reset filter
    • Bulk cables
      8
    • Cable assemblies
      72
  • Specification
    Select a value Reset filter
    • Not assembled
      8
    • Pre-assembled on both sides
      72
  • Description of the cable
    Select a value Reset filter
    • Flame retardant
      80
    • Halogen-free
      80
    • Oil and UV resistant
      8
    • Oil resistant
      72
  • Number of cores
    Select a value Reset filter
    • 2
      80
  • Core structure
    Select a value Reset filter
    • 1x 2x AWG 22/7
      62
    • 1x 2x AWG 26/7
      18
80 products (of 80)
2/3
Compare
0
Sort by
Filters
0

Topics & Trends