US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
System cabling
...
Customised solutions
System cables for PULS power supply
DC power output
DC power output
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
28
Element
Select a value
Reset filter
Cable assemblies
4
Energy supply
24
Specification
Select a value
Reset filter
DC power output
24
Pre-assembled on one side
4
Number of cores
Select a value
Reset filter
from
5
to
5
5
4
Core structure
Select a value
Reset filter
2x 1.5 mm²
8
2x 2.5 mm²
8
2x 4 mm²
8
5x 1.5 mm²
4
Number of contacts
Select a value
Reset filter
from
5
to
5
5
4
Cable length
Select a value
Reset filter
from
1.5 m
3 m
5 m
10 m
to
1.5 m
3 m
5 m
10 m
1.5 m
7
3 m
7
5 m
7
10 m
7
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
4
PVC
24
Colour (cable)
Select a value
Reset filter
Black
28
Series
Select a value
Reset filter
Circular connectors 7/8"
4
Connector 1
Select a value
Reset filter
7/8"
4
Han
®
Q 2/0 Male
12
Han
®
Q 4/0 Male
12
Male Straight
4
Unfortunately, no results were found for your search query
28 products
(of 28)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Number of cores-descending
Core structure-descending
Energy supply
Han Q2/0 m str 2x2,5 10m
Article. No: 61 88 780 1310 0
DC power output
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q4/0 m str 2x4mm² 3m
Article. No: 61 88 780 1103 0
DC power output
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q2/0 m str 2x1,5 10m
Article. No: 61 88 780 1210 0
DC power output
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q2/0 m str 2x4 1,5m
Article. No: 61 88 780 1401 5
DC power output
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q2/0 m str 2x4 10m
Article. No: 61 88 780 1410 0
DC power output
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q4/0 m str 2x1,5mm 10m
Article. No: 61 88 780 0910 0
DC power output
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q2/0 m str 2x4 5m
Article. No: 61 88 780 1405 0
DC power output
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q2/0 m str 2x1,5 1,5m
Article. No: 61 88 780 1201 5
DC power output
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q4/0 m str 2x4mm² 10m
Article. No: 61 88 780 1110 0
DC power output
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q4/0 m str 2x4mm² 5m
Article. No: 61 88 780 1105 0
DC power output
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q4/0 m str 2x4mm² 1,5m
Article. No: 61 88 780 1101 5
DC power output
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q2/0 m str 2x2,5 3m
Article. No: 61 88 780 1303 0
DC power output
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q4/0 m str 2x1,5mm 1,5m
Article. No: 61 88 780 0901 5
DC power output
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q2/0 m str 2x1,5 3m
Article. No: 61 88 780 1203 0
DC power output
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q4/0 m str 2x2,5mm 1,5m
Article. No: 61 88 780 1001 5
DC power output
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q2/0 m str 2x1,5 5m
Article. No: 61 88 780 1205 0
DC power output
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q2/0 m str 2x2,5 1,5m
Article. No: 61 88 780 1301 5
DC power output
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q4/0 m str 2x1,5mm 5m
Article. No: 61 88 780 0905 0
DC power output
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q2/0 m str 2x2,5 5m
Article. No: 61 88 780 1305 0
DC power output
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q2/0 m str 2x4 3m
Article. No: 61 88 780 1403 0
DC power output
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q4/0 m str 2x1,5mm 3m
Article. No: 61 88 780 0903 0
DC power output
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q4/0 m str 2x2,5mm 10m
Article. No: 61 88 780 1010 0
DC power output
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q4/0 m str 2x2,5mm 3m
Article. No: 61 88 780 1003 0
DC power output
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q4/0 m str 2x2,5mm 5m
Article. No: 61 88 780 1005 0
DC power output
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/- m/- 5,0m
Article. No: 21 34 960 0598 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/- m/- 3,0m
Article. No: 21 34 960 0598 030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/- m/- 10,0m
Article. No: 21 34 960 0598 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/- m/- 1,5m
Article. No: 21 34 960 0598 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Number of cores - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 28 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends