Cable assemblies for SEW-EURODRIVE
Subcategories
Filters
  • Field of application
    Select a value Reset filter
    • Power cables
      10
  • Core structure
    Select a value Reset filter
    • 4G 6 mm²
      4
  • Connector 2
    Select a value Reset filter
    • Han-Compact® Hood
      2
    • Han® Q 4/2 Female
      2
    • Side entry
      1
    • Top entry
      1
  • Connector 1
    Select a value Reset filter
    • Han-Compact® Hood
      4
    • Han® Q 4/2 Female
      2
    • Han® Q 4/2 Male
      2
    • Side entry
      2
    • Top entry
      2
  • Clamping range
    Select a value Reset filter
    • 12 ... 16 mm
      2
    • 14 ... 17 mm
      1
    • 6 ... 12 mm
      1
    • 7 ... 13 mm
      1
  • Termination method
    Select a value Reset filter
    • IDC insulation displacement termination
      8
    • for stranded wires according to IEC 60228 Class 5
      8
21 products (of 21)
1/1
Compare
0
Sort by
Filters
0