SEK CAB FLAT STD HF AWG28/7 14P 100m

Image is for illustration purposes only. Please refer to product description.

SEK CAB FLAT STD HF AWG28/7 14P 100m

Part number:  09 18 014 7004 900

  • Category Cable
  • Specification Not assembled
  • Type of cable Copper cable (flat)
  • Number of cores 14
  • Core structure AWG 28/7
  • Limiting temperature -40 ... +80 °C
  • Cable length 100 m
  • Signal run time @ 20 °C ≤ 4.76 ns/m
  • Impedance @ 100 MHz ‌100 Ω
  • Material (cable) Non-halogenated
  • CE Yes
  • Packaging size 1