Matching Products
Matching Products NEW
Part number: 09 18 060 7006
SEK CAB FLAT COLOR TW AWG28/7 60P 30,48m
SEK CAB FLAT COLOR TW AWG28/7 60P 30,48m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (flat)
Twisted pair
AWG 28/7
PVC
Cable length: 30.48 m
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 09 18 060 7006
SEK CAB FLAT COLOR TW AWG28/7 60P 30,48m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (flat)
  • Description of the cable Twisted pair
Version
  • Cable length 30.48 m
  • Number of cores 60
  • Core structure AWG 28/7
Technical characteristics
  • Impedance 122 Ω
  • Limiting temperature -20 ... +105 °C
  • Signal run time @ 20 °C ≤ 5.35 ns/m
Material properties
  • Material (cable) PVC
  • Colour (cable) Colour coded
  • Material flammability class acc. to UL 94 VW-1
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA UL 758 AVLV2.E42769
Commercial data
  • Packaging size 1
  • Net weight 3,704 g
  • Country of origin USA
  • European customs tariff number 85444993
  • GTIN 5713140025387
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 08
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare