SEK 2R 60P STD pre-assy cover with SR

Image is for illustration purposes only. Please refer to product description.

SEK 2R 60P STD pre-assy cover with SR

PCB transition connectors, Solder termination, IDC termination, Rated current: 2.6A, Thermoplastic resin (PBT), Grey, Contacts: 60

Part number:  09 18 160 9623

  • Category Connector
  • Series SEK Low-profile
  • Element PCB transition connectors
  • Description of the contact Straight
  • Termination method
    Solder termination
    IDC termination
  • Connection type PCB to cable
  • Number of contacts 60
  • Termination length 2.9 mm
  • Strain relief With strain relief clamp
  • Details
    AWG 28/7
    for IDC flat cable 1.27 mm (0.050") pitch
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 1.27 mm
  • Mounting height 5.5 mm
  • Rated current 2.6 A
  • Rated voltage 320 V
  • Insulation resistance ≥ 109 Ω
  • Contact resistance ≤ 35 mΩ
  • Limiting temperature -55 ... +105 °C
  • Test voltage Ur.m.s. 1 kV
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Flammability acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 1
  • Net weight 5.41 g
  • Country of origin China
  • Customs tariff number 85366990