(Autologout in 29 Min 12 Sek)
SEK-19 SV HT MA LP ANG29 06PPLS4VC/REB

Image is for illustration purposes only. Please refer to product description.

SEK-19 SV HT MA LP ANG29 06PPLS4VC/REB

Part number:  09 19 506 5323 741

  • Category Connector
  • Series SEK Low-profile
  • Element Male connector
  • Description of the contact Angled
  • Termination method Reflow soldering termination (THR/SMC)
  • Connection type PCB to cable
  • Number of contacts 6
  • Termination length 2.9 mm
  • Performance level S4
  • Pack contents Tape & reel
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Rated current 1 A
  • Rated voltage 500 V
  • Insulation resistance ≥ 1010 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 60 s)
  • Test voltage Ur.m.s. 1 kV
  • Material (insert) Thermoplastic resin (PCT)
  • Colour (insert) Black
  • Flammability acc. to UL 94 V-0