(Autologout in 29 Min 12 Sek)
This product is not orderable anymore.  Contact your local distribution partner for alternatives.
SEK-18 SV MA STD STRWW RKZ 60P PLS4

Image is for illustration purposes only. Please refer to product description.

SEK-18 SV MA STD STRWW RKZ 60P PLS4

Part number:  09 18 560 5917

  • Category Connector
  • Series SEK Standard
  • Element Male connector
  • Description of the contact Straight
  • Termination method Wrap termination
  • Locking type With short levers
  • Connection type PCB to cable
  • Number of contacts 60
  • Termination length 15 mm
  • Performance level S4
  • Dimensions wire wrap post 0.6 x 0.6 mm
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Rated current 1 A
  • Rated voltage 500 V
  • Insulation resistance ≥ 1010 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Test voltage Ur.m.s. 1 kV
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Flammability acc. to UL 94 V-0
  • Net weight 22.8 g
  • RoHS compliant
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079