This product is not orderable anymore.  You can use the alternatives or successors displayed below instead.
SEK-18 SV MA STD STRWW 26P PLS4

Image is for illustration purposes only. Please refer to product description.

SEK-18 SV MA STD STRWW 26P PLS4

Connector, Male connector, Thermoplastic resin (PBT), Grey, PCB to cable, Wrap termination, Rated current: 1A, Contacts: 26, Straight

Part number:  09 18 526 5927

  • Category Connector
  • Series SEK Standard
  • Element Male connector
  • Description of the contact Straight
  • Termination method Wrap termination
  • Connection type PCB to cable
  • Number of contacts 26
  • Termination length 15 mm
  • Performance level
    1
    NM 30 (S4)
  • Dimensions wire wrap post 0.6 x 0.6 mm
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Rated current 1 A
  • Rated voltage 500 V
  • Insulation resistance ≥ 109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Test voltage Ur.m.s. 1 kV
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 50
  • Net weight 7.46 g
  • Country of origin Switzerland
  • European customs tariff number 85366953