This product is not orderable anymore.
Contact your local distribution partner for alternatives.

Image is for illustration purposes only. Please refer to product description.
SEK-18 SV MA STD STR45PR-IN RKZ 26P AUS4
Connector, Male connector, Thermoplastic resin (PBT), Grey, PCB to cable, Press-in termination, Rated current: 1A, Contacts: 26, Straight, Performance level: 1, NM 30 (S4)
Part number: 09 18 526 5919
Go to:
- Category Connector
- Series SEK Standard
- Element Male connector
- Description of the contact Straight
- Termination method Press-in termination
- Locking type With short levers
- Connection type PCB to cable
- Number of contacts 26
- Termination length 4.5 mm
-
Performance level
1NM 30 (S4)
- Contact rows 2
- Contact spacing (termination side) 2.54 mm
- Rated current 1 A
- Insulation resistance ≥ 109 Ω
- Contact resistance ≤ 20 mΩ
- Limiting temperature -55 ... +105 °C
- Insertion and withdrawal force ≤ 52 N
- Test voltage Ur.m.s. 1 kV
- PCB thickness ≥1.6 mm
- Material (insert) Thermoplastic resin (PBT)
- Colour (insert) Grey
- Material flammability class acc. to UL 94 V-0
- RoHS compliant
- ELV status compliant
- China RoHS e
- REACH Annex XVII substances No
- REACH ANNEX XIV substances No
- REACH SVHC substances No
-
UL / CSA
UL 1977 ECBT2.E102079CSA-C22.2 No. 182.3 ECBT8.E102079
- Packaging size 20
- Net weight 7.74 g
- Country of origin Czechia
- European customs tariff number 85366990
- Data sheet
- CAD data 3D