This product is not orderable anymore.  Contact your local distribution partner for alternatives.
SEK-18 SV MA STD STR45PR-IN 34P AUS4

Image is for illustration purposes only. Please refer to product description.

SEK-18 SV MA STD STR45PR-IN 34P AUS4

Connector, Male connector, Thermoplastic resin (PBT), Grey, PCB to cable, Press-in termination, Rated current: 1A, Contacts: 34, Straight, Performance level: 1, NM 30 (S4)

Part number:  09 18 534 5929

  • Category Connector
  • Series SEK Standard
  • Element Male connector
  • Description of the contact Straight
  • Termination method Press-in termination
  • Connection type PCB to cable
  • Number of contacts 34
  • Termination length 4.5 mm
  • Performance level
    1
    NM 30 (S4)
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Rated current 1 A
  • Insulation resistance > 109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +105 °C
  • Insertion and withdrawal force ≤ 68 N
  • Test voltage Ur.m.s. 1 kV
  • PCB thickness ≥1.6 mm
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 1
  • Net weight 12.34 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • eCl@ss 27440402 PCB connector