Matching Products
Matching Products NEW
Combinables
9
Accessories
4
Numer Katalogowy: 09 18 506 7014
SEK-18 SV MA STD STR29 RKZ 06P PL3 KINK
SEK-18 SV MA STD STR29 RKZ 06P PL3 KINK

Obraz tylko poglądowy. Szczegóły w opisie produktu.

Properties Overview
Złącze męskie
Lutowane na fali
Prąd znamionowy: ‌1 A
Kontakty: 6
Prosty, Zagięte
Stop miedzi
Metal szlachetny na Ni Strona łączeniowa, Sn na Ni Strona przyłączeniowa
Klasa właściwości: 3, zgodnie z IEC 60603-13
Żywica termoplastyczna (PBT)
Szary
Notatki
Compare
Load in configurator
NEW
Derating tool
This product is not orderable anymore. You can use the successor .
Numer Katalogowy: 09 18 506 7014
SEK-18 SV MA STD STR29 RKZ 06P PL3 KINK
Notatki
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Dodaj do listy życzeń
Matching Products NEW
Combinables
9
Accessories
4
Szczegóły Produktu
Identification
  • Category Connectors
  • Series SEK Standard
  • Element Male connector
  • Description of the contact
    Straight
    Kinked
Version
  • Termination method Wave soldering termination
  • Connection type PCB to cable
  • Number of contacts 6
  • Termination length 2.9 mm
  • Locking type With short levers
  • Details Through kinked contacts, connectors are simultaneously fixed on the PCB during assembly. They represent a particularly inexpensive alternative, since otherwise usual fixing elements such as screws, rivets or clips are not required.
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Rated current ‌ 1 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 18 N
  • Withdrawal force ≤ 18 N
  • Performance level
    3
    acc. to IEC 60603-13
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ‌1.5 mm +0.44 ‌
Material properties
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Material (contacts) Stop miedzi
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status zgodny
  • China RoHS e
  • REACH Annex XVII substances Niezawarte
  • REACH ANNEX XIV substances Niezawarte
  • REACH SVHC substances Niezawarte
  • California Proposition 65 substances Tak
  • California Proposition 65 substances
    Ołów
    Nikiel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F3/I3
Commercial data
  • Packaging size 1
  • Net weight 5.8 g
  • Country of origin Switzerland
  • European customs tariff number 85366990
  • GTIN 5713140927889
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Pokaż Informacje

Download Settings

Pokaż Informacje

Product Declaration

Pokaż Informacje

Download Settings

Pokaż Informacje

Engineering Data
3D CAD Data

Pokaż Informacje

Download Settings

Pokaż Informacje

Further Documents
Fire Protection
Download Settings
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare