SEK-18 SV MA STD ANG29 RKZ 06P PL3 CLIP

Image is for illustration purposes only. Please refer to product description.

SEK-18 SV MA STD ANG29 RKZ 06P PL3 CLIP

Connector, Male connector, Thermoplastic resin (PBT), Grey, PCB to cable, Wave soldering termination, Rated current: 1A, Contacts: 6, Angled

Part number:  09 18 506 7963

  • Category Connector
  • Series SEK Standard
  • Element Male connector
  • Description of the contact Angled
  • Termination method Wave soldering termination
  • Locking type With short levers
  • Connection type PCB to cable
  • Number of contacts 6
  • Termination length 2.9 mm
  • Performance level 3
  • PCB fixing With board locks
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Rated current 1 A
  • Rated voltage 500 V
  • Insulation resistance ≥ 109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Test voltage Ur.m.s. 1 kV
  • PCB thickness ‌1.6 mm
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Flammability acc. to UL 94 V-0
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 1