This product is not orderable anymore.
Contact your local distribution partner for alternatives.

Image is for illustration purposes only. Please refer to product description.
SEK-18 SV MA LP ANG29 10P PL3 SCHWARZ
Connector, Male connector, Thermoplastic resin (PBT), Black, PCB to cable, Wave soldering termination, Rated current: 1A, Contacts: 10, Angled, Performance level: 3
Part number: 09 18 510 7323 001
Go to:
- Category Connector
- Series SEK Low-profile
- Element Male connector
- Description of the contact Angled
- Termination method Wave soldering termination
- Connection type PCB to cable
- Number of contacts 10
- Termination length 2.9 mm
- Performance level 3
- Contact rows 2
- Contact spacing (termination side) 2.54 mm
- Rated current 1 A
- Rated voltage 500 V
- Insulation resistance ≥ 109 Ω
- Contact resistance ≤ 20 mΩ
- Limiting temperature -55 ... +125 °C
- Insertion and withdrawal force ≤ 30 N
- Test voltage Ur.m.s. 1 kV
- Material (insert) Thermoplastic resin (PBT)
- Colour (insert) Black
- Material flammability class acc. to UL 94 V-0
- RoHS compliant
- ELV status compliant
- China RoHS e
- REACH Annex XVII substances No
- REACH ANNEX XIV substances No
- REACH SVHC substances No
-
UL / CSA
UL 1977 ECBT2.E102079CSA-C22.2 No. 182.3 ECBT8.E102079
- Packaging size 1
- Net weight 2.95 g
- Country of origin Switzerland
- European customs tariff number 85366953
- Data sheet
- Type sheet
- CAD data 3D