SEK-18 SV FE TYPA ANS ZGL 14P AU0.76

Image is for illustration purposes only. Please refer to product description.

SEK-18 SV FE TYPA ANS ZGL 14P AU0.76

Female connector, Closed end cover, Rated current: 2.5A, Thermoplastic resin (PBT), Grey, Contacts: 14, Performance level: S4

Part number:  09 18 514 5814

  • Category Connector
  • Series SEK
  • Element Female connector
  • Specification Closed end cover
  • Connection type PCB to cable
  • Number of contacts 14
  • Performance level S4
  • Strain relief With strain relief clamp
  • Details
    AWG 28/7 - AWG 26/7
    for IDC flat cable 1.27 mm (0.050") pitch
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 1.27 mm
  • Rated current 2.5 A
  • Rated voltage 320 V
  • Insulation resistance ≥ 109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Test voltage Ur.m.s. 1 kV
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Flammability acc. to UL 94 V-0
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 1