SEK 18 Round shielded flat cable 6-p

Image is for illustration purposes only. Please refer to product description.

SEK 18 Round shielded flat cable 6-p

Part number:  09 18 006 7010

  • Category Cable
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Shielding With shielding
  • Number of cores 6
  • Core structure AWG 28/7
  • Limiting temperature
    -20 ... +105 °C moved
    -30 ... +105 °C unmoved
  • Cable length 100 m
  • Conductor resistance @ 20 °C ≤ 225 Ω/km
  • Signal run time @ 20 °C ≤ 5.25 ns/m
  • Impedance @ 100 MHz ‌75 Ω
  • Material (cable) PVC
  • Colour (cable) Black
  • Packaging size 1